Waschtisch-Einhebelmischer MODUS EH-T, Mischwasser, kurzer Hebel, chrom
Wash basin tap MODUS EH-T, HD-M - High pressure mixed water, ThermoProtect cartridge, Single-lever, 2x G 3/8 IG, design lever, Chrome
021820699
4021163170467
350
Wash basin tap MODUS EH-T HD-M - High pressure mixed water, ThermoProtect cartridge Compact single-lever mixer tap with design lever. Scope of delivery Single-lever single-hole tap Single-lever mixer Ceramic cartridge with temperature lock 38° C, scald protection in case of cold water supply failure Flow regulator 2 flexible Clean-Fix S connection hoses, G 3/8 IG x 440 mm, with integrated backflow preventer (EN 1717: EB-type) and pre-filter Fastening material for wash basin installation Technical data Flow: max. 5 l/min pressure independent Flow pressure: 1.0 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C Max. outlet temperature: 38 °C Material: Actuation Die-cast zinc; Housing Brass, conform to German drinking water regulations Surface: Chrome Connection: 2x G 3/8 IG Certificates: P-IX 29002/IO Noise class: I Flow class: O - 021820699
SCHELL GmbH & Co. KG
Waschtisch-Armatur MODUS EH
Waschtisch-Einhebelmischer MODUS EH, Mischwasser, kurzer Hebel, chrom
Wash basin tap MODUS EH, HD-M - high-pressure mixed water, Single-lever, 2x G 3/8 IG, with adjustable hot water and flow limitation, design lever, Chrome
021830699
4021163170443
350
Wash basin tap MODUS EH HD-M - high-pressure mixed water Compact single-lever mixer tap with design lever. Scope of delivery Single-lever single-hole tap Single-lever mixer Single-lever mixer ceramic cartridge with adjustable hot water and flow limitation Flow regulator 2 flexible Clean-Fix S connection hoses, G 3/8 IG x 440 mm, with integrated backflow preventer (EN 1717: EB-type) and pre-filter Fastening material for wash basin installation Technical data Flow: max. 5 l/min pressure independent Flow pressure: 1.0 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C (80 °C for thermal disinfection) Material: Actuation Die-cast zinc; Housing Brass, conform to German drinking water regulations Surface: Chrome Connection: 2x G 3/8 IG Certificates: P-IX 29002/IO Noise class: I Flow class: O - 021830699
Mostrar ecrã comprimido (2 de produtos configuráveis)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
SCHELL - Waschtisch-Armatur kurzer Hebel
Número de encomenda
021820699
Shorttext
MODUS EH/EH-T
Última alteração
03.09.2025 08:28:50
Unidade
Palavras-chave:
Classificações
CNS
CNSERPBASE Object Properties
IFC4
IFC4_IFCPIPESEGMENT Pipe Segment
OmniClass 2006
23-45_05_00 23-45 05 00 Sanitary Equipment
Revit
RVT_METRICGENERICMODELFACEBASED (Metric) Generic Model face based